IESNA:LM-63-2002
[TEST]P1647543
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-835-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12732.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1534.2 1556.1 1599.0 1643.7 1706.6 1797.8 1918.2 2046.8 2160.0 2286.7 2407.1 2559.5 2721.8 2885.1 3030.1 
3188.8 3369.5 3562.8 3842.9 4144.8 4385.6 4560.7 4703.0 4777.8 4607.2 4135.7 3317.5 1891.8 820.0 379.5 268.2 
203.4 129.5 87.6 46.5 0.0 0.0 
1534.2 1554.3 1595.3 1640.0 1706.6 1796.0 1910.9 2045.9 2164.5 2283.1 2418.1 2564.0 2734.6 2894.2 3038.3 
3198.9 3378.6 3583.8 3873.9 4173.0 4409.3 4581.7 4732.2 4786.9 4622.7 4157.5 3324.8 1879.0 821.8 384.9 272.7 
209.8 129.5 90.3 48.3 0.0 0.0 
1534.2 1553.4 1591.7 1640.9 1708.4 1796.0 1904.6 2035.9 2155.4 2274.0 2406.2 2556.7 2721.8 2885.1 3036.5 
3185.2 3356.7 3593.8 3888.5 4219.6 4514.2 4720.3 4877.2 4990.3 4900.9 4492.3 3671.4 2342.4 1035.3 477.1 318.3 
232.6 154.2 104.9 54.7 0.9 0.0 
1534.2 1558.9 1596.2 1643.7 1711.2 1794.2 1892.7 2012.2 2137.1 2250.3 2384.3 2526.6 2697.2 2861.4 3042.0 
3196.1 3361.2 3585.6 3867.5 4228.7 4626.4 4952.0 5233.0 5452.8 5509.3 5240.3 4574.4 3262.7 1609.9 696.9 399.5 
277.3 185.2 117.7 53.8 0.9 0.0 
1534.2 1557.0 1592.6 1640.9 1712.1 1796.9 1889.0 1988.5 2105.2 2226.5 2347.9 2495.6 2665.3 2824.9 3011.9 
3184.3 3347.6 3553.7 3853.8 4239.6 4719.4 5162.7 5658.9 6022.9 6310.2 6333.9 5862.3 4838.0 3131.4 1337.2 
614.8 379.5 231.7 133.2 63.8 1.8 0.0 
1534.2 1556.1 1589.0 1639.1 1709.4 1794.2 1879.0 1972.1 2074.2 2193.7 2312.3 2445.5 2593.2 2762.0 2932.5 
3109.5 3305.6 3530.0 3820.1 4214.1 4726.7 5318.7 5905.2 6480.8 7051.8 7433.0 7480.5 6863.9 5547.6 3441.5 
1340.8 475.2 247.2 140.5 55.6 2.7 0.0 
1534.2 1556.1 1588.0 1636.4 1703.9 1788.7 1880.8 1975.7 2072.4 2182.8 2303.2 2428.1 2555.8 2708.1 2899.7 
3099.5 3254.5 3440.6 3710.6 4059.9 4529.7 5106.2 5769.3 6540.1 7349.1 8096.2 8617.0 8650.8 8035.1 6551.9 
4382.8 2097.0 605.7 260.0 109.5 11.9 0.0 
1534.2 1555.2 1586.2 1634.6 1701.1 1784.1 1878.1 1974.8 2076.9 2179.1 2306.8 2428.1 2552.2 2699.9 2896.1 
3081.2 3229.9 3409.6 3673.2 4023.5 4490.5 5061.5 5712.7 6476.2 7296.2 8062.4 8608.8 8699.1 8118.1 6626.7 
4539.7 2471.0 717.9 277.3 108.5 12.8 0.0 
1534.2 1553.4 1579.8 1624.5 1689.3 1769.6 1864.4 1967.5 2067.8 2175.5 2296.8 2424.5 2541.2 2685.3 2857.7 
3026.5 3148.7 3342.1 3637.6 4029.8 4525.1 5089.8 5700.9 6363.1 7055.4 7739.5 8217.5 8372.6 7923.8 6459.8 
4620.9 2943.5 1440.3 415.9 152.3 31.9 0.0 
1534.2 1546.1 1568.9 1607.2 1667.4 1741.3 1826.1 1915.5 2015.8 2116.2 2218.3 2314.1 2412.6 2520.2 2660.7 
2793.0 2936.2 3194.3 3558.3 4020.7 4554.3 5155.4 5782.1 6407.8 7080.0 7606.4 7905.5 7856.3 7036.3 5631.6 
4212.3 2620.6 1080.0 367.6 166.9 51.1 0.0 
1534.2 1536.0 1553.4 1586.2 1638.2 1699.3 1773.2 1848.0 1921.9 1997.6 2078.8 2142.6 2217.4 2294.0 2398.0 
2507.5 2679.9 2963.5 3359.4 3846.5 4433.0 5099.8 5814.0 6573.8 7263.4 7661.1 7671.1 7032.6 5595.1 4070.9 
2682.6 1381.9 542.7 223.5 84.8 28.3 0.0 
1534.2 1541.5 1555.2 1586.2 1635.5 1699.3 1760.4 1832.5 1899.1 1967.5 2032.3 2086.1 2146.3 2215.6 2308.6 
2423.6 2620.6 2901.5 3259.1 3696.9 4220.5 4817.9 5438.2 6037.5 6450.7 6562.0 6302.0 5565.9 4211.4 2911.6 
1808.8 893.0 381.3 175.1 74.8 25.5 0.0 
1534.2 1530.6 1542.4 1571.6 1618.1 1675.6 1738.5 1804.2 1863.5 1921.9 1974.8 2014.9 2066.0 2131.7 2225.6 
2367.0 2555.8 2768.4 3005.5 3281.9 3634.0 4025.3 4437.6 4824.3 5035.9 5010.4 4736.8 4064.5 3036.5 2004.0 
1178.5 572.8 286.4 147.8 78.4 38.3 0.0 
1534.2 1536.0 1545.2 1571.6 1619.1 1675.6 1734.0 1787.8 1833.4 1869.0 1902.7 1933.7 1978.4 2041.4 2083.3 
2087.9 2050.5 1970.2 1849.8 1711.2 1597.2 1541.5 1489.5 1361.8 1145.7 889.3 667.7 509.0 398.6 339.3 295.5 248.1 
200.7 160.5 111.3 56.6 0.0 
1534.2 1534.2 1541.5 1567.1 1613.6 1664.7 1712.1 1747.7 1771.4 1787.8 1803.3 1796.0 1762.3 1697.5 1599.9 
1469.5 1306.2 1121.9 948.6 813.6 707.8 632.1 573.7 528.1 491.6 454.2 417.8 385.8 355.7 329.3 295.5 257.2 210.7 
165.1 111.3 49.3 0.0 
1534.2 1539.7 1547.0 1573.4 1616.3 1658.3 1682.9 1693.8 1705.7 1704.8 1675.6 1615.4 1520.5 1399.2 1245.1 
1080.0 939.5 833.7 755.3 694.1 639.4 592.0 551.8 522.7 500.8 474.3 439.7 404.1 376.7 343.0 295.5 247.2 198.8 145.0 
91.2 19.2 0.0 
1534.2 1539.7 1551.6 1577.1 1614.5 1639.1 1647.3 1657.4 1655.5 1622.7 1549.7 1444.8 1298.0 1139.3 993.3 893.0 
828.2 777.1 727.0 681.4 628.5 581.0 558.2 547.3 533.6 503.5 464.3 434.2 434.2 414.1 362.1 302.8 228.0 171.5 96.7 8.2 
0.0 
1534.2 1529.7 1547.0 1573.4 1599.9 1609.0 1620.0 1630.0 1604.5 1528.8 1422.0 1276.1 1111.0 975.1 882.0 815.5 
759.8 706.9 651.3 594.7 576.5 570.1 571.0 575.6 563.7 532.7 500.8 490.7 522.7 521.7 507.2 414.1 328.4 239.9 128.6 4.6 
0.0 
1534.2 1526.9 1547.0 1578.9 1595.3 1598.1 1612.7 1612.7 1561.6 1464.0 1325.3 1168.5 1023.4 914.9 832.8 762.6 
698.7 629.4 570.1 550.0 538.2 535.4 544.5 553.7 540.0 517.2 494.4 517.2 534.5 521.7 480.7 393.1 323.8 239.9 122.2 1.8 
0.0 
1534.2 1527.8 1552.5 1589.0 1598.1 1599.9 1614.5 1598.1 1526.0 1411.1 1265.1 1110.1 981.5 881.1 790.8 711.5 
639.4 569.2 538.2 521.7 515.4 516.3 530.0 536.3 518.1 494.4 486.2 519.0 512.6 498.0 438.7 367.6 299.2 226.2 109.5 0.0 
0.0 
1534.2 1516.9 1544.3 1580.7 1590.8 1593.5 1608.1 1583.5 1506.9 1382.8 1243.2 1085.4 957.7 857.4 759.8 670.4 
593.8 537.3 515.4 502.6 499.9 504.4 514.4 520.8 511.7 504.4 513.5 553.7 544.5 498.0 419.6 347.5 272.7 189.7 89.4 0.0 
0.0 
1534.2 1513.2 1539.7 1576.2 1587.1 1590.8 1603.5 1579.8 1502.3 1388.3 1236.9 1079.1 958.7 853.8 753.4 665.9 
587.4 532.7 510.8 498.0 496.2 499.9 509.9 515.4 509.0 505.3 514.4 550.0 537.3 484.3 408.6 340.2 264.5 176.0 82.1 0.0 
0.0 
